Smart Probes IR thermometer

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0560 1805

Part Number
0560 1805
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

128.55 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Product type IR thermometer Display (thermometer) 10:1 Emission level (max.) 1
Emission level (min.) 0.1 Emissivity 0.1 to 1.0 (adjustable) Max. temperature(°C) 250
Min. temperature(°C) -30 Resolution (temperature)(°C) 0.1

This page is Smart Probes IR thermometer, part number 0560 1805.
You can find the detail information about specifications and dimensions on part number 0560 1805.

Tech Support