Immersion probe (0602 5792)

Immersion probe 0602 5792
  • Volume Discount

Product Details:

Manufacturer part number: 0602 5792

Brand: TESTO

Price: 42.28

Delivery time: 3 Days


Technical Data:

Temperature measurement range (lower limit): -200 °C

Temperature measurement range (upper limit): 1000 °C

Calibrated to: Manufacturer's standards (no certificate)

Product size (height): 25 mm

Product size (width): 45 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0602 5792

Part Number
0602 5792
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Temperature measurement range (lower limit)
(°C)
Temperature measurement range (upper limit)
(°C)
Calibrated to Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Weight
(g)
Calibration service Compatible with (details) Connector (testing equipment) Pick-up time (details)
(s)
Probe length
(mm)
Product size (Ø)
(mm)
Reading range - temperature Sensor type Temperature reading range Type (misc.) Connection Temperature reading accuracy
(°C)

42.28 €

1 Available 3 Days -2001000Manufacturer's standards (no certificate)254540-3 appropriate calibration values in the measuring range of the respective device (-20;0; +60 °C)-TE mini I/O connector----K|Type K-200 up to 1000 °C---

Loading...

  1. 1

Basic information

Product type Immersion probe

This page is Immersion probe, part number 0602 5792.
You can find the detail information about specifications and dimensions on part number 0602 5792.

Variation of this product

Part Number
0602 0493
0602 5693
0603 1293
0614 0235
0614 1272
0628 0006
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Temperature measurement range (lower limit)
(°C)
Temperature measurement range (upper limit)
(°C)
Calibrated to Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Weight
(g)
Calibration service Compatible with (details) Connector (testing equipment) Pick-up time (details)
(s)
Probe length
(mm)
Product size (Ø)
(mm)
Reading range - temperature Sensor type Temperature reading range Type (misc.) Connection Temperature reading accuracy
(°C)

192.39 €

1 Available 7 Days -2001000Manufacturer's standards (no certificate)30250220----4---K|Type K-200 up to 1000 °C---

75.17 €

1 Available 3 Days -2001300Manufacturer's standards (no certificate)105060---TE mini I/O connector4---K|Type K-200 up to 1300 °C---

66.13 €

1 Available 3 Days -50350Manufacturer's standards (no certificate)----3 appropriate calibration values in the measuring range of the respective device (-20;0; +60 °C)-TE mini I/O connector----50 up to +350 ºC.T|T-50 up to 350 °C---

595.76 €

1 Available 3 Days --Manufacturer's standards (no certificate)-----Professional thermometer Testo 735-2-------Suitable high-precision Pt100 immersion/insertion probe--

118.75 €

1 Available 7 Days -50300------Testo data logger-121605-Pt100-50 up to 300 °C---

82.79 €

1 Available 7 Days -3580------Data logger testo 175-5403-NTC-35 up to 80 °C--±0.2

Tech Support