Manufacturer part number: S24B-PADSS-1 (LF)(SN)
Brand: JST (JST MANUFACTURING)
Price: 2.57 €
Delivery time: 3 Days
Connector Type: Pin strip. right angle
Connector orientation: Parallel (to the PCB)
Manufacturer part #: S24B-PADSS-1 (LF)(SN)
Type (manufacturer type): S24B-PADSS-1 (LF)(SN)
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
S24B-PADSS-1 (LF)(SN)
Part Number
|
---|
S24B-PADSS-1 (LF)(SN) |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Connector Type | Connector orientation | Manufacturer part # | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|
2.57 € | 1 | Available | 3 Days | Pin strip. right angle | Parallel (to the PCB) | S24B-PADSS-1 (LF)(SN) | S24B-PADSS-1 (LF)(SN) |
Loading...
Number of Positions | 24 | Board contact surface | Tin plated | Case material | Polyamide |
---|---|---|---|---|---|
Colour | White | Connection (components) | Connector features | + latch lock base | |
Connector contact surface | Tin plated | Connectors | wire-to-board | Contact material | Copper alloy |
Contact spacing(mm) | 2 | Industrial goods | No | Max. temperature(°C) | +85 |
Min. temperature(°C) | -25 | Nominal current(A) | 3 | Nominal voltage(V DC) | 250|250 |
No. of rows | 2 | Pin diameter(mm) | 0.5 | Pin shape | Rectangular |
Pins per row | 12 | Product type | Pin enclosure - PCB | RoHS-compliant | Yes |
Series (connectors) | PAD |
This page is Pin enclosure - PCB PAD, part number S24B-PADSS-1 (LF)(SN).
You can find the detail information about specifications and dimensions on part number S24B-PADSS-1 (LF)(SN).
Part Number |
---|
B24B-PADSS-1 (LF)(SN) |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Connector Type | Connector orientation | Manufacturer part # | Type (manufacturer type) |
---|---|---|---|---|---|---|---|---|
3.40 € | 1 | Available | 3 Days | Pin strip. straight | Perpendicular (to the PCB) | B24B-PADSS-1 (LF)(SN) | B24B-PADSS-1 (LF)(SN) |