Lead marker

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

532045

Part Number
532045
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

6.28 €

1 Available 34 Days

Loading...

  1. 1

Basic information

Colour Ecru Halogen-free No Material Polyamide 6.6
Max. temperature(°C) +85 Min. temperature(°C) -40 Product size (length)(mm) 100
Product type Lead marker RoHS-compliant Yes Type (manufacturer type) 532045
Writing area 20 x 13 mm Writing area width(mm) 13 Writing area length(mm) 20

This page is Lead marker, part number 532045.
You can find the detail information about specifications and dimensions on part number 532045.

Tech Support