Manufacturer part number: 5003016
Brand: OBOCABLE
Price: 31.36 €
Delivery time: 3 Days
Colour: -
Manufacturer part #: 5003016
Product size (width): - mm
Product size (length): 1500 mm
Suitable for: -
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
5003016
Product type | Protective ground |
---|
This page is Protective ground, part number 5003016.
You can find the detail information about specifications and dimensions on part number 5003016.
Part Number |
---|
5043107 |
5057507 |
5057515 |
5057523 |
5057558 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Colour | Manufacturer part # | Product size (width) (mm) | Product size (length) (mm) | Suitable for |
---|---|---|---|---|---|---|---|---|---|
3.91 € | 1 | 3 Days | Metal | 5043107 | 20 | 55 | Flat cable | ||
2.56 € | 1 | 3 Days | - | 5057507 | - | - | - | ||
2.56 € | 1 | 3 Days | - | 5057515 | - | - | - | ||
4.81 € | 1 | 3 Days | - | 5057523 | - | - | - | ||
8.39 € | 1 | 3 Days | - | 5057558 | - | - | - |