Receptacles (standard) (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
DS1065-01-1*1S8BV
DS1065-01-1*6S8BV
DS1065-01-1*10S8BV
DS1065-05-2*5S8BS
DS1065-05-2*8S8BS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of Positions Case material Connection (components) Contact material Manufacturer part # No. of rows Pin length (PCB)
(mm)
Pins per row Product size (width)
(mm)
Product size (length)
(mm)
Type (manufacturer type)

0.25 €

1 Available 3 Days 1Thermoplastic UL94V-OPrintCopper alloyDS1065-01-1*1S8BV12.3011.802.86DS1065-01-1*1S8BV

0.85 €

1 Available 3 Days 6Thermoplastic UL94V-OPrintCopper alloyDS1065-01-1*6S8BV12.3061.809.21DS1065-01-1*6S8BV

0.81 €

1 Available 3 Days 10Thermoplastic UL94V-OPrintCopper alloyDS1065-01-1*10S8BV12.30101.8014.29DS1065-01-1*10S8BV

1.53 €

1 Available 3 Days 10-SMT-DS1065-05-2*5S8BS20.8553.106.67DS1065-05-2*5S8BS

2.89 €

1 Available 3 Days 16-SMT-DS1065-05-2*8S8BS20.8583.1010.48DS1065-05-2*8S8BS

Loading...

  1. 1

Basic information

Connector Type Socket strip. straight Colour Black Connector orientation Perpendicular (to the PCB)
Contact spacing(mm) 1.27 Contact surface Gold plated Industrial goods No
Max. temperature(°C) +105 Min. temperature(°C) -40 Nominal current(A) 1
Nominal voltage(V AC) 300 Pin shape Planar Product size (height)(mm) 4.40
Product type Receptacles (standard) RoHS-compliant Yes Separable No
Socket type Square

Tech Support