Manufacturer part number: 76781119K000
Brand: LEONI
Price: 4.56 €
Delivery time: 3 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
76781119K000
Cable features | Flexible | Cable type | FLY|FLY | Colour | Black |
---|---|---|---|---|---|
Core layout | Soft annealed electrolytic copper copper-ETP1 according to DIN EN 13 602. blank; conductor construction according to ISO 6722 | Core layout(mm) | 56 x 0.31 | Cross section (based on core number) (part 1 + 2) | 1 x 4 mm² |
Cross section (each core) (part 1)(mm²) | 4 | Halogen-free | No | Insulation material | PVC |
Insulation (material) | Soft PVC with properties according to ISO 6722. class B. lead-free | Manufacturer part # | 76781119K000 | Max. temperature range (fixed installation)(°C) | +105 |
Max. temperature range (flexible installation)(°C) | +105 | Min. temperature range (fixed installation)(°C) | -40 | Min. temperature range (flexible installation)(°C) | -40 |
No. of leads (part 1)(x) | 1 | Outside diameter(mm) | 4 | Packaged | No |
Product type | Automotive wire | Sold per metre | Yes | Standards/certification marks | DIN EN 13 602. ISO 6722 |
Standards | See data sheet | Temperature range(°C) | -40 - +90 | Type (manufacturer type) | FLY |
This page is Automotive wire FLY, part number 76781119K000.
You can find the detail information about specifications and dimensions on part number 76781119K000.