Contactor (3RS70251FE00)

Contactor 3RS70251FE00
  • Volume Discount

Product Details:

Manufacturer part number: 3RS70251FE00

Brand: SIEMENS

Price: 207.27

Delivery time: 12 Days


Technical Data:

Product size (length): 75 mm

Product size (width): 17.5 mm

Connection (components): Screws

Input resistance: 100 Ω

Input signal (voltage): 10 V


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3RS70251FE00

Part Number
3RS70251FE00
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (length)
(mm)
Product size (width)
(mm)
Connection (components) Input resistance
(Ω)
Input signal (voltage) Input signal (current) Input signal (current) (max.)
(mA)
Input signal (voltage) (max.)
(V)
Load Output (voltage) RoHS-compliant Type (manufacturer type)

207.27 €

1 12 Days 7517.5Screws10010 V20 mA2010500 Ω20 mA10 V243 RS 7025-1 FE 00

Loading...

  1. 1

Basic information

Product type Iso transformer Product size (height)(mm) 93 Min. Ambient temperature(°C) -25
Max. Ambient temperature(°C) +60 Max. cross section (inflexible)(mm²) 2.5 Max. cross section (flexible)(mm²) 1.5
Min. cross section (flexible)(mm²) 0.25 Output (current) 0.25 Supply voltage (num.)(V AC) Ja

This page is Contactor, part number 3RS70251FE00.
You can find the detail information about specifications and dimensions on part number 3RS70251FE00.

Variation of this product

Part Number
3RS70052KE00
3RS70061FW00
3RS70062FE00
3RS70201ET00
3RS70202ET00
3RS70252FE00
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Product size (length)
(mm)
Product size (width)
(mm)
Connection (components) Input resistance
(Ω)
Input signal (voltage) Input signal (current) Input signal (current) (max.)
(mA)
Input signal (voltage) (max.)
(V)
Load Output (voltage) RoHS-compliant Type (manufacturer type)

207.27 €

1 98 Days 72.56.2Spring-loaded terminal10010 V20 mA2010---243 RS 7005-2 KE00

323.81 €

1 11 Days 72.517.5Screws10020 V20 mA2020500 Ω20 mA10 V-3 RS 7006-1 FW 00

274.49 €

1 12 Days 72.517.5Spring-loaded terminal10020 V20 mA2020500 Ω20 mA10 V243 RS 7006-2 FE 00

163.96 €

1 Available 12 Days 716.2Screws100-20 mA20-1000 Ω20 mA--3 RS 7020-1 ET 00

163.96 €

1 Available 12 Days 716.2Spring-loaded terminal100-20 mA20-1000 Ω20 mA--3 RS 7020-2 ET 00

229.68 €

1 11 Days 7517.5Spring-loaded terminal10010 V20 mA2010500 Ω20 mA10 V243 RS 7025-2 FE 00

Tech Support