Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
6GK53073BM102AA3
Ambient temperature (max.)(°C) | +60 | Current consumption(A) | 0.4 | Interfaces (PC/multimedia) | RJ45 |
---|---|---|---|---|---|
IP rating | IP30 | Min. ambient temperature(°C) | -40 | No. of 10/100 Mbps ports(x) | 7 |
No. of 10/100/1000 Mbps ports(x) | 3 | Operating voltage(V) | 32 | Product size (height)(mm) | 125 |
Product size (depth)(mm) | 123 | Product size (width)(mm) | 120 | Product type | Industrial Ethernet switch |
Transfer rate(Mbps) | 10 / 100 / 1000 | Type (manufacturer type) | SCALANCE X 307-3 LD | Weight(g) | 1400.0 |
Working principle | Managed switch |
This page is SCALANCE X307-3LD Industrial Ethernet switch, part number 6GK53073BM102AA3.
You can find the detail information about specifications and dimensions on part number 6GK53073BM102AA3.