Thermocouple probe with adapter (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TA60

Part Number
TA60
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

36.99 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Temperature measurement range (lower limit)(°C) -40 Temperature measurement range (upper limit)(°C) 240 Product type Air probe
Temperature reading range -40 up to +240 °C Connector (testing equipment) TE mini I/O connector|4 mm connector Sensor type K

This page is Thermocouple probe with adapter, part number TA60.
You can find the detail information about specifications and dimensions on part number TA60.

Tech Support