Manufacturer part number: AWP 50-7240-T
Brand: ASSMANN WSW
Price: 1.33 €
Delivery time: 3 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
AWP 50-7240-T
Case material | PBT | Colour | Grey | Compatible with (details) | Eez-50-t |
---|---|---|---|---|---|
Connection (components) | Cut & Clip | Connector type | Socket strip | Contact material | Brass |
Contact spacing(mm) | 2.54 | Manufacturer part # | AWP 50-7240-T | Max. temperature(°C) | +105 |
Min. temperature(°C) | -40 | Nominal current(A) | 3 | No. of rows | 2 |
Pins per row | 25 | Product size (height)(mm) | 10.5 | Product size (width)(mm) | 68.2 |
Product size (length)(mm) | 7 | Product type | Pin connector | RoHS-compliant | Yes |
Total number of pins | 50 | Type (manufacturer type) | AWP 50-7240-T | Contact surface | Gold plated |
This page is ASSMANN WSW AWP 50-7240-T, part number AWP 50-7240-T.
You can find the detail information about specifications and dimensions on part number AWP 50-7240-T.