Manufacturer part number: YW1B-M1B
Brand: IDEC
Price: 4.45 €
Delivery time: 3 Days
Button color: Black
Lighting type: None
Type (manufacturer type): YW1B-M1B
Bulb type: -
Light colour: -
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
YW1B-M1B
Part Number
|
---|
YW1B-M1B |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Button color | Lighting type | Type (manufacturer type) | Bulb type | Light colour | Switch features | Type (misc.) | |
---|---|---|---|---|---|---|---|---|---|---|---|
4.45 € | 1 | Available | 3 Days | Black | None | YW1B-M1B | - | - | Planar | flat |
Loading...
Protection function (environmentally resistant) | IP65/20 | Connection (components) | External contact | Functions (switches) | momentary |
---|---|---|---|---|---|
IP rating | IP65 (on front)/IP20 (on back) | Max. temperature(°C) | +55 | Min. temperature(°C) | -20 |
Print motif | None | Product type | Pushbutton | Recess diameter(mm) | 22 |
This page is Pushbutton, part number YW1B-M1B.
You can find the detail information about specifications and dimensions on part number YW1B-M1B.
Part Number |
---|
YW1B-M1G |
YW1B-M1R |
YW1B-M1S |
YW1L-MF00 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Button color | Lighting type | Type (manufacturer type) | Bulb type | Light colour | Switch features | Type (misc.) |
---|---|---|---|---|---|---|---|---|---|---|---|
5.01 € | 1 | Available | 3 Days | [Green] Green | None | YW1B-M1G | - | - | Planar | flat | |
4.71 € | 1 | Available | 3 Days | [Red] Red | None | YW1B-M1R | - | - | Planar | flat | |
3.93 € | 1 | Available | 3 Days | Blue | None | YW1B-M1S | - | - | Planar | flat | |
5.75 € | 1 | Available | 3 Days | Black | Area illumination | YW1L-MF00 | LED (monochrome) | Transparent | Protruding sleeve | With collar. above |