Socket Enclosure

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

4-1102702-5

Part Number
4-1102702-5
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

136.83 €

1 3 Days

Loading...

  1. 1

Basic information

Type Emc-K Case material Aluminium. die cast Colour Black
Connection (components) Screws Connector features 1x cable entry (straight)|+ screw lock on the top part IP rating IP68
Manufacturer part # 4-1102702-5 Product type Socket enclosure Series (HTS connectors) EMV-K
Size 1 Type (manufacturer type) Emc K. SGF 3/4.

This page is Socket Enclosure, part number 4-1102702-5.
You can find the detail information about specifications and dimensions on part number 4-1102702-5.

Tech Support