Power supply unit (6EP3321-7SB00-0AX0)

Power supply unit 6EP3321-7SB00-0AX0
  • Volume Discount

Product Details:

Manufacturer part number: 6EP3321-7SB00-0AX0

Brand: SIEMENS

Price: 119.83

Delivery time: 3 Days


Technical Data:

Capacity: 24 W

Dimension height: 200 mm

Dimension width: 25 mm

Dimension depth: - mm

Input voltage range: 18.5 - 32.2 V DC


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6EP3321-7SB00-0AX0

Part Number
6EP3321-7SB00-0AX0
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Capacity
(W)
Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Input voltage range
(V DC)
Manufacturer part # Max. output current
(A)
Type (manufacturer type) Weight
(g)
Input voltage (max.) Max. output current Min. input voltage Output voltage (max.)
(V)
Output voltage (min.)
(V)

119.83 €

1 Available 3 Days 2420025-18.5 - 32.26EP3321-7SB00-0AX0-6EP3321-7SB00-0AX0260.0275|2642110|8512|1212

Loading...

  1. 1

Basic information

Max. temperature(°C) 85 Min. temperature(°C) -40 No. of outputs(x) 1
No. of phases 1 Operating temperature (max.) (num)(°C) 70 Operating temperature (min.) (num)(°C) -25
Product type Power supply unit

This page is Power supply unit, part number 6EP3321-7SB00-0AX0.
You can find the detail information about specifications and dimensions on part number 6EP3321-7SB00-0AX0.

Variation of this product

Part Number
6EP3323-7SB00-0AX0
6EP3324-7SB00-3AX0
6EP3331-7SB00-0AX0
6EP3332-7SB00-0AX0
6EP3333-7LB00-0AX0
6EP3333-7SB00-0AX0
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Capacity
(W)
Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Input voltage range
(V DC)
Manufacturer part # Max. output current
(A)
Type (manufacturer type) Weight
(g)
Input voltage (max.) Max. output current Min. input voltage Output voltage (max.)
(V)
Output voltage (min.)
(V)

202.21 €

1 Available 3 Days 841353512518.5 - 32.26EP3323-7SB00-0AX0-6EP3323-7SB00-0AX0700275|264799|8512|1212

289.68 €

1 Available 3 Days 1441354512518.5 - 32.26EP3324-7SB00-3AX0126EP3324-7SB00-3AX0900.0275|264-8512|1212

80.60 €

1 Available 3 Days 31.2100258818.5 - 32.26EP3331-7SB00-0AX01.36EP3331-7SB00-0AX0200.0275|264-110|8524|2424

91.49 €

1 Available 3 Days 60100408818.5 - 32.26EP3332-7SB00-0AX02.56EP3332-7SB00-0AX0260.0275|264-110|8524|2424

185.83 €

1 Available 3 Days 8913535125-6EP3333-7LB00-0AX03.76EP3333-7LB00-0AX0700275|264-99|8524|2424

169.43 €

1 Available 3 Days 12013535125-6EP3333-7SB00-0AX056EP3333-7SB00-0AX0700275|240-99|8524|2424

Tech Support