Strain relief Total number of pins: 26 econ connect 1 pc(s)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ZPV26

Part Number
ZPV26
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

0.11 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Case material PBT Colour Black Manufacturer part # ZPV26
Max. temperature(°C) +105 Min. temperature(°C) -40 Nominal current(A) 1
Nominal voltage(V AC) 500 No. of rows 2 Packaging type (components) Bulk
Pins per row 13 Product size (height)(mm) 13.5 Product size (width)(mm) 37.72
Product size (length)(mm) 6 Product type Strain relief RoHS-compliant Yes
Total number of pins 26 Type (manufacturer type) ZPV 26

This page is Strain relief Total number of pins: 26 econ connect 1 pc(s), part number ZPV26.
You can find the detail information about specifications and dimensions on part number ZPV26.

Tech Support