Manufacturer part number: 1340-1620
Brand: EBRO
Price: 191.29 €
Delivery time: 3 Days
Temperature measurement range (upper limit): 200 °C
Accuracy (+/-) °C: 0.3 °C
Basic accuracy: -
Basic accuracy: ±0.3 °C
EN standard: EN 13485
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1340-1620
Part Number
|
---|
1340-1620 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Temperature measurement range (upper limit) (°C) | Accuracy (+/-) °C (°C) | Basic accuracy | Basic accuracy (°C) | EN standard | Power supply (details) | Probe length (mm) | Product size (height) (mm) | Product size (width) (mm) | Product size (length) (mm) | Resolution (°C) | Sample rate (s) | Sensor type | Temperature reading range | Temperature range (°C) | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
191.29 € | 1 | Available | 3 Days | 200 | 0.3 | - | ±0.3 | EN 13485 | Li-Batterie permanently installed | 105 | 18 | 44 | 158 | 0.1 | 8 | Pt1000|Pt1000 | -50 up to 200 °C | -50 to +200 | 70 |
Loading...
Temperature measurement range (lower limit)(°C) | -50 | Calibrated to | DAkkS standards | Calibration service | 3 appropriate calibration values in the measuring range of the respective device (-20;0; +60 °C) |
---|---|---|---|---|---|
Probe thermometer features | Complies with HACCP standards | Product type | Probe thermometer | Resolution (temperature)(°C) | 0.1 |
This page is Probe thermometer, part number 1340-1620.
You can find the detail information about specifications and dimensions on part number 1340-1620.
Configure
Basic Attributes
Basic accuracy
Temperature measurement range (upper limit)(°C)
Accuracy (+/-) °C(°C)
Basic accuracy(°C)
EN standard
Power supply (details)
Probe length(mm)
Product size (height)(mm)
Product size (width)(mm)
Product size (length)(mm)
Resolution(°C)
Sample rate(s)
Sensor type
Temperature reading range
Temperature range(°C)
Weight(g)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
1340-5121 |
1340-5410 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Temperature measurement range (upper limit) (°C) | Accuracy (+/-) °C (°C) | Basic accuracy | Basic accuracy (°C) | EN standard | Power supply (details) | Probe length (mm) | Product size (height) (mm) | Product size (width) (mm) | Product size (length) (mm) | Resolution (°C) | Sample rate (s) | Sensor type | Temperature reading range | Temperature range (°C) | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
37.51 € | 1 | Available | 3 Days | 150 | 1 | ±1 °C (-10 to +120 °C) | - | - | AG10 button cell | 120 | - | 40 | 50 | 0.1 | 19 | NTC|NTC | -50 up to 150 °C | -50 to +150 | 13 | |
333.41 € | 1 | Available | 3 Days | 300 | 0.3 | - | - | EN 13485 | Battery type CR2477 | - | 22 | 54 | 109 | - | - | Pt1000 | -50 up to 300 °C | - | 90 |