Mechanical Cable Joint Box TDM / Black, Red | Black / Cross section (max.) 25mm (184760)

Mechanical Cable Joint Box TDM / Black, Red | Black / Cross section (max.) 25mm 184760
  • Volume Discount

Product Details:

Manufacturer part number: 184760

Brand: CIMCO

Price: 47.68

Delivery time: 3 Days


Technical Data:

Colour: Red|Black

Manufacturer part #: 184760

Type (manufacturer type): TDM 1


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

184760

Part Number
184760
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Manufacturer part # Type (manufacturer type)

47.68 €

1 Available 3 Days Red|Black184760TDM 1

Loading...

  1. 1

Basic information

Cross section (max.)(mm) 25 Product type Cable sleeve RoHS-compliant Yes

This page is Mechanical Cable Joint Box TDM / Black, Red | Black / Cross section (max.) 25mm, part number 184760.
You can find the detail information about specifications and dimensions on part number 184760.

Variation of this product

Part Number
184762
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Colour Manufacturer part # Type (manufacturer type)

80.60 €

1 Available 7 Days Black184762184762

Tech Support