Speaker Cable【10-20 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
23316A
23319A
23321A
23322A
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Core layout
(mm)
Cross section (based on core number) (part 1 + 2) Cross section (each core) (part 1)
(mm²)
Manufacturer part # Product size (height)
(mm)
Product size (width)
(mm)
Type (manufacturer type)

14.81 €

20 Pieces Per Package

1 pack Available 3 Days 24 x 0.202 x 0.75 mm²0.7523316A2.44.723316A

20.23 €

20 Pieces Per Package

1 pack Available 3 Days 30 x 0.252 x 1.50 mm²1.5023319A2.9623319A

17.99 €

10 Pieces Per Package

1 pack Available 3 Days 50 x 0.252 x 2.50 mm²2.5023321A3.87.5523321A

26.77 €

20 Pieces Per Package

1 pack Available 3 Days 50 x 0.252 x 2.50 mm²2.5023322A3.87.5523322A

Loading...

  1. 1

Basic information

Cable features CCAW|Twin cable Colour Transparent Halogen-free No
Insulation material PVC No. of leads (part 1)(x) 2 Packaged Yes
Product type Speaker cable RoHS-compliant Yes Shielded No
Sold per metre No

Tech Support