PP High Abrasion-resistant Wide Pitch Spiral Binding

PP High Abrasion-resistant Wide Pitch Spiral Binding
  • Volume Discount

Product Details:

Manufacturer part number: 162-20100

Brand: HELLERMANN TYTON

Price: 14.81

Delivery time: 3 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

162-20100

Part Number
162-20100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

14.81 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Colour Black Manufacturer part # 162-20100 Product type Spiral tube
RoHS-compliant Ja Type (manufacturer type) SPF10-PP-BK

This page is PP High Abrasion-resistant Wide Pitch Spiral Binding, part number 162-20100.
You can find the detail information about specifications and dimensions on part number 162-20100.

Tech Support