M12 Circular Connector / Sensor connector / No. of pins (RJ) 2-5 (T4110002041-000)

M12 Circular Connector / Sensor connector / No. of pins (RJ) 2-5 T4110002041-000
  • Volume Discount

Product Details:

Manufacturer part number: T4110002041-000

Brand: TE CONNECTIVITY

Price: 10.33

Delivery time: 3 Days


Technical Data:

Coding: A

Colour: Black

Connection side A (sensors/actuators): -

Connection (components): -

Connection side B (sensors/actuators): -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

T4110002041-000

Part Number
T4110002041-000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Coding Colour Connection side A (sensors/actuators) Connection (components) Connection side B (sensors/actuators) Connector type Connector cross-section (max.)
(mm²)
Contact material IP rating Manufacturer part # Max. temperature
(°C)
Min. temperature
(°C)
Nominal current
(A)
Nominal voltage
(V)
No. of pins (RJ) Product type Seal type Sensor/actuator cable features Type (manufacturer type) Contact surface Cross section (max.)
(mm²)
Min. cross section
(mm²)
Nominal current
(mA)
Thread type (wiring and installation)

10.33 €

1 3 Days ABlack---Socket. straight--IP67T4110002041-000+85-4042504Sensor/actuator connector--T 4110002041-000Brass nickel plated0.820.20-PG9

Loading...

  1. 1

Basic information

Connector standard Sensor connector RoHS-compliant Yes Thread type connection side M12

This page is M12 Circular Connector / Sensor connector / No. of pins (RJ) 2-5, part number T4110002041-000.
You can find the detail information about specifications and dimensions on part number T4110002041-000.

Variation of this product

Part Number
T4110002021-000
T4110011031-000
T4110011051-000
T4110012021-000
T4110401041-000
T4110401051-000
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Coding Colour Connection side A (sensors/actuators) Connection (components) Connection side B (sensors/actuators) Connector type Connector cross-section (max.)
(mm²)
Contact material IP rating Manufacturer part # Max. temperature
(°C)
Min. temperature
(°C)
Nominal current
(A)
Nominal voltage
(V)
No. of pins (RJ) Product type Seal type Sensor/actuator cable features Type (manufacturer type) Contact surface Cross section (max.)
(mm²)
Min. cross section
(mm²)
Nominal current
(mA)
Thread type (wiring and installation)

8.08 €

1 3 Days ABlack---Socket. straight--IP67T4110002021-000+85-4042502Sensor/actuator connector--T 4110002021-000Brass nickel plated0.820.20-PG9

11.89 €

1 3 Days ASilver---Socket. straight--IP67T4110011031-000+85-4042503Sensor/actuator connector-ShieldedT 4110011031-000Brass nickel plated0.820.20-PG7

18.71 €

1 3 Days ASilver---Socket. straight--IP67T4110011051-000+85-404605Sensor/actuator connector-ShieldedT 4110011051-000Brass nickel plated0.820.20-PG7

11.89 €

1 3 Days ASilver---Socket. straight--IP67T4110012021-000+85-4042502Sensor/actuator connector-ShieldedT 4110012021-000Brass nickel plated0.820.20-PG9

10.29 €

1 3 Days BBlack---Socket. straight--IP67T4110401041-000+85-4042504Sensor/actuator connector--T 4110401041-000Brass nickel plated0.820.20-PG7

12.23 €

1 3 Days B-M12 socket. straightSolderingCustomisableSocket. straight0.25CuSnIP67T4110401051-000+85-404605Sensor/actuator connectorScrew-onShieldedT4110401051-000Gold plated----

Tech Support