Insertion bridge

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EB10-15-11-00A(H)

Part Number
EB10-15-11-00A(H)
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

9.45 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Colour Grey Manufacturer part # EB10-15-10P-11-00A(H) Number of pins 10
Product size (height)(mm) 37.2 Product size (width)(mm) 4.4 Product size (length)(mm) 146.6
Product type Jumper RoHS-compliant ja Type (manufacturer type) EB10-15-11-00A(H)

This page is Insertion bridge, part number EB10-15-11-00A(H).
You can find the detail information about specifications and dimensions on part number EB10-15-11-00A(H).

Tech Support