Receptacles (standard) (TC-0314157-08-1-00)

Receptacles (standard) TC-0314157-08-1-00
  • Volume Discount

Product Details:

Manufacturer part number: TC-0314157-08-1-00

Brand: TRU COMPONENTS

Price: 0.48

Delivery time: 3 Days


Technical Data:

Case material: Thermoplastic UL94V-O

Connector orientation: Perpendicular (to the PCB)

Connector type: Socket strip. straight

Contact spacing: 2.54 mm

Contact surface: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TC-0314157-08-1-00

Part Number
TC-0314157-08-1-00
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Case material Connector orientation Connector type Contact spacing
(mm)
Contact surface Manufacturer part # Max. temperature
(°C)
Min. temperature
(°C)
Nominal current
(A)
Nominal voltage
(V)
Nominal voltage
(V AC)
Nominal voltage
(V DC)
No. of rows Pin diameter
(mm)
Pin length (PCB)
(mm)
Pin length (receptacle)
(mm)
Pin shape Pins per row Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Product type Socket depth
(mm)
Total number of pins Type (manufacturer type) Socket type

0.48 €

1 Available 3 Days Thermoplastic UL94V-OPerpendicular (to the PCB)Socket strip. straight2.54-TC-0314157-08-1-00+105-403250--1-3.15-Rectangular88.52.54-Receptacles (standard)6.408TC-0314157-08-1-00Square

Loading...

  1. 1

Basic information

Colour Black Connection (components) Print Contact material Copper alloy
Industrial goods No RoHS-compliant Yes Separable No

This page is Receptacles (standard), part number TC-0314157-08-1-00.
You can find the detail information about specifications and dimensions on part number TC-0314157-08-1-00.

Variation of this product

Part Number
TC-0306-034-1-50-00
TC-0306-040-1-50-00
TC-0308-002-1-50-00
TC-0314157-08-2-00
TC-0314157-10-1-00
TC-0314157-16-1-00
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Case material Connector orientation Connector type Contact spacing
(mm)
Contact surface Manufacturer part # Max. temperature
(°C)
Min. temperature
(°C)
Nominal current
(A)
Nominal voltage
(V)
Nominal voltage
(V AC)
Nominal voltage
(V DC)
No. of rows Pin diameter
(mm)
Pin length (PCB)
(mm)
Pin length (receptacle)
(mm)
Pin shape Pins per row Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Product type Socket depth
(mm)
Total number of pins Type (manufacturer type) Socket type

3.61 €

1 Available 3 Days Thermoplastic materialPerpendicular (to the PCB)Socket strip. straight2.54Tin platedTC-0306-034-1-50-00+125-553-150-10.6032.40Circular342.5410.0010Receptacles (precision)5.8034TC-0306034-1-50-00-

4.45 €

1 Available 3 Days Thermoplastic materialPerpendicular (to the PCB)Socket strip. straight2.54Tin platedTC-0306-040-1-50-00+125-553-150-10.6032.40Circular402.5410.0010Receptacles (precision)5.8040TC-0306040-1-50-00-

0.45 €

1 Available 3 Days Thermoplastic materialParallel (to the PCB)Socket strip. right angle2.54Tin platedTC-0308-002-1-50-00+125-553--15010.603.302.40Circular25.085.848.30Receptacles (precision)5.802TC-0308002-1-50-00-

0.52 €

1 Available 3 Days Thermoplastic UL94V-OPerpendicular (to the PCB)Socket strip. straight2.54-TC-0314157-08-2-00+105-403250--2-3.15-Rectangular48.55.08-Receptacles (standard)6.408TC-0314157-08-2-00Square

0.32 €

1 Available 3 Days Thermoplastic UL94V-OPerpendicular (to the PCB)Socket strip. straight2.54-TC-0314157-10-1-00+105-403250--1-3.15-Rectangular108.52.54-Receptacles (standard)6.4010TC-0314157-10-1-00Square

0.83 €

1 Available 3 Days Thermoplastic UL94V-OPerpendicular (to the PCB)Socket strip. straight2.54-TC-0314157-16-1-00+105-403250--1-3.15-Rectangular168.52.54-Receptacles (standard)6.4016TC-0314157-16-1-00Square

Tech Support