Select from variation
Relay Module, RIDERSERIES 7940007063

Click on this image to zoom in.

Click on this image to zoom in.

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Relay Module, RIDERSERIES
Part Number:7940007063

Standard Unit Price: 23.45 Special price 23.45
Shipping Days: 12 Days

Assembly of plug-in relay and plug-in socket. Control circuit and load circuit are electrically isolated.

The spec of 7940007063

  • With detachable clamps
    false
  • Voltage type for actuating
    DC
  • Drive, polarization
    Polarity free
  • Drive, switching attitude
    Mono stable
  • Number of contacts as normally closed contact
    0
  • Number of contacts as normally open contact
    0
  • Number of contacts as change-over contact
    4
  • With forced-guided contacts
    false
  • Type of switch contact
    Simple contact
  • Complete with socket
    true
  • Degree of protection (IP)
    IP20
  • Width(mm)
    27
  • Height(mm)
    82
  • Depth(mm)
    79
  • Type of electric connection
    Screw connection
  • Rated control supply voltage Us at AC 50HZ(V)
    -
  • Rated control supply voltage Us at AC 60HZ(V)
    -
  • Rated control supply voltage Us at DC(V)
    22.8|31.2
  • With LED indication
    true

This page is Relay Module, RIDERSERIES, part number 7940007063.
You can find the detail information about specifications and dimensions on part number 7940007063.

Variation of this product

Part Number
7940006160
7940006162
7940007061
7940007115
7940007118
8798620000
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Voltage type for actuating Drive, polarization Number of contacts as change-over contact Width
(mm)
Height
(mm)
Depth
(mm)
Type of electric connection Rated control supply voltage Us at AC 50HZ
(V)
Rated control supply voltage Us at AC 60HZ
(V)
Rated control supply voltage Us at DC
(V)

19.85 €

10 12 Days ACPolarity free1167866Screw connection207|276207|276-

17.12 €

10 12 Days ACPolarity free2167866Screw connection21.6|27.621.6|27.6-

22.55 €

10 12 Days DCPolarity free2278279Screw connection--22.8|26.4

24.00 €

10 12 Days ACPolarity free4278279Screw connection21.6|26.421.6|26.4-

24.55 €

10 12 Days ACPolarity free4278279Screw connection207|253207|253-

19.05 €

10 12 Days DCPolarity free1169769Spring clamp connection--22.8|31.2

Tech Support