Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Material | Width (mm) | Height (mm) | |
---|---|---|---|---|---|---|---|---|
75.03 € | 1 | 14 Days | Stainless steel | 100 | 146 | |||
79.46 € | 1 | 19 Days | Stainless steel | 100 | 177 | |||
99.05 € | 1 | 4 Days | Stainless steel | 117 | 254 | |||
90.72 € | 1 | 4 Days | Stainless steel | 117 | 208 | |||
116.72 € | 1 | 4 Days | Stainless steel | 167 | 250 | |||
105.28 € | 1 | 10 Days | Stainless steel | 167 | 204 | |||
110.65 € | 1 | 4 Days | Stainless steel | 117 | 300 | |||
99.05 € | 1 | 10 Days | Stainless steel | 117 | 254 | |||
126.72 € | 1 | 13 Days | Stainless steel | 167 | 296 | |||
116.88 € | 1 | 4 Days | Stainless steel | 167 | 250 | |||
99.12 € | 1 | 13 Days | Stainless steel | 117 | 254 | |||
106.08 € | 1 | 13 Days | Stainless steel | 117 | 298 | |||
116.88 € | 1 | 10 Days | Stainless steel | 167 | 250 | |||
126.25 € | 1 | 10 Days | Stainless steel | 167 | 294 | |||
105.68 € | 1 | 13 Days | Stainless steel | 117 | 294 | |||
116.15 € | 1 | 13 Days | Stainless steel | 117 | 348 | |||
125.52 € | 1 | 13 Days | Stainless steel | 167 | 290 | |||
139.35 € | 1 | 13 Days | Stainless steel | 167 | 344 | |||
132.15 € | 1 | 4 Days | Stainless steel | 117 | 376 | |||
137.05 € | 1 | 13 Days | Stainless steel | 117 | 406 | |||
156.80 € | 1 | 4 Days | Stainless steel | 167 | 372 | |||
163.45 € | 1 | 4 Days | Stainless steel | 167 | 402 | |||
148.08 € | 1 | 18 Days | Stainless steel | 117 | 474 | |||
140.55 € | 1 | 18 Days | Stainless steel | 117 | 428 | |||
184.32 € | 1 | 4 Days | Stainless steel | 167 | 470 | |||
181.92 € | 1 | 13 Days | Stainless steel | 167 | 424 | |||
126.72 € | 1 | 14 Days | Stainless steel | 117 | 344 | |||
189.92 € | 1 | 13 Days | Stainless steel | 117 | 498 | |||
149.68 € | 1 | 10 Days | Stainless steel | 167 | 340 | |||
222.95 € | 1 | 18 Days | Stainless steel | 167 | 494 | |||
142.88 € | 1 | 13 Days | Stainless steel | 117 | 444 | |||
202.80 € | 1 | 16 Days | Stainless steel | 117 | 568 | |||
171.92 € | 1 | 13 Days | Stainless steel | 167 | 440 | |||
240.40 € | 1 | 13 Days | Stainless steel | 167 | 564 | |||
189.92 € | 1 | 16 Days | Stainless steel | 117 | 502 | |||
126.80 € | 1 | 16 Days | Stainless steel | 117 | 345 | |||
223.45 € | 1 | 10 Days | Stainless steel | 167 | 498 | |||
150.88 € | 1 | 4 Days | Stainless steel | 167 | 341 | |||
208.80 € | 1 | 14 Days | Stainless steel | 117 | 604 | |||
140.48 € | 1 | 14 Days | Stainless steel | 117 | 421 | |||
254.55 € | 1 | 13 Days | Stainless steel | 167 | 600 | |||
168.08 € | 1 | 14 Days | Stainless steel | 167 | 417 | |||
160.00 € | 1 | 16 Days | Stainless steel | 167 | 353 | |||
174.32 € | 1 | 18 Days | Stainless steel | 167 | 450 | |||
125.85 € | 1 | 13 Days | - | 100 | 146 | |||
129.85 € | 1 | 72 Days | - | 100 | 177 | |||
185.85 € | 1 | 15 Days | - | 117 | 254 | |||
214.32 € | 1 | 21 Days | - | 117 | 208 | |||
197.28 € | 1 | 15 Days | - | 167 | 250 | |||
197.68 € | 1 | 72 Days | - | 167 | 204 | |||
185.85 € | 1 | 4 Days | - | 117 | 300 | |||
231.28 € | 1 | 15 Days | - | 117 | 254 | |||
214.32 € | 1 | 72 Days | - | 167 | 296 | |||
185.85 € | 1 | 72 Days | - | 167 | 250 | |||
185.85 € | 1 | 72 Days | - | 117 | 254 | |||
197.35 € | 1 | 4 Days | - | 117 | 298 | |||
214.80 € | 1 | 72 Days | - | 167 | 250 | |||
230.40 € | 1 | 15 Days | - | 167 | 294 | |||
196.32 € | 1 | 15 Days | - | 117 | 294 | |||
213.12 € | 1 | 72 Days | - | 117 | 348 |
Loading...
Model | - | Depth(mm) | 3 | Surface protection | - |
---|---|---|---|---|---|
Pre-stamping | - | Type | - | Thread type | - |
Number of connector holes | - | Degree of protection (NEMA) | - | Suitable for nominal thread metric/PG | -|- |