Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
2598350000 |
2614400000 |
2616330000 |
2617810000 |
2633680000 |
2633830000 |
2633840000 |
2635090000 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Dimmable | Degree of protection (IP) | Beam angle (°) | Colour of light acc. EN 12464-1 | Lamp power (W) | Luminous flux (lm) | |
---|---|---|---|---|---|---|---|---|---|---|---|
91.75 € | 1 | 4 Days | - | IP65 | - | - | -|- | -|- | |||
123.95 € | 1 | 4 Days | true | IP67 | 40 | Daylight white >5300 K | 8.5|8.5 | 660|660 | |||
174.03 € | 1 | 4 Days | true | IP67 | 40 | Daylight white >5300 K | 13|13 | -|- | |||
132.14 € | 1 | 4 Days | true | IP67 | 40 | Neutral white 3300-5300 K | 8.5|8.5 | 630|630 | |||
160.14 € | 1 | 4 Days | true | IP67 | 40 | Neutral white 3300-5300 K | 13|13 | 870|870 | |||
125.46 € | 1 | 4 Days | true | IP67 | 40 | Warm white <3300 K | 8.5|8.5 | 600|600 | |||
201.82 € | 1 | 4 Days | true | IP67 | 40 | Warm white <3300 K | 16.5|16.5 | 1260|1260 | |||
299.17 € | 1 | 4 Days | true | IP67 | 40 | Daylight white >5300 K | 8.5|8.5 | -|- |
Loading...
Voltage type | - | Type of glass/cover | - | Energy efficiency class | - |
---|---|---|---|---|---|
With remote control | - | Colour | - | Socket | - |
Colour housing | - | Colour rendering index CRI | - | Diameter(mm) | - |
Lamp efficacy(lm/W) | - | Luminous intensity(cd) | - | Lamp shape | - |
Length(mm) | - | Remote operation possible | - | Nominal voltage(V) | -|- |
Average nominal lifespan(h) | - | Nominal current(mA) | -|- | Colour temperature(K) | -|- |
Rated luminous flux acc. IEC 62722-2-1(lm) | - | Weighted energy consumption in 1,000 hours(kWh) | - | Colour consistency (McAdam ellipse) | - |
Total harmonic distortion | - | Photobiological safety according to EN 62471 | - | Lamp designation | - |
Filament lamp | - | Colour of light | -|- | Min. number of switching cycles | - |
Power factor | - | Energy Efficiency Index (EEI) | - |