Software package, WIN7 (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1096118
1096119
1096120
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

280.09 €

1 26 Days

425.05 €

1 26 Days

570.17 €

1 26 Days

Loading...

  1. 1

Basic information

Suitable for safety functions - Suitable for operating system Windows 9x - Suitable for operating system Windows NT -
Suitable for operating system Windows 2000 - Suitable for operating system Windows XP - Suitable for operating system Windows ME -
Suitable for operating system Windows CE - Suitable for operating system Linux - Suitable for other operating system -
Object library - Integrated diagnosis function - Integrated configuration function -
Integrated application configuration function - Integrated communication function - Technology function integrated -
Put into operation function integrated - Simulation function integrated - Integrated motion function -
Integrated analysis function - Integrated position function - With data detection function -
Maintenance function integrated - Multi-lingual - Suitable for target system PLC -
Suitable for target system PC - Suitable for target system HMI - Suitable for other target system -
Category according to EN 954-1 - Suitable for operating system Windows 2003 Server - Suitable for operating system Windows Vista -
Performance level acc. EN ISO 13849-1 - Suitable for operating system Windows 7 - SIL according to IEC 61508 -
Suitable for operating system Windows 8 -

Tech Support