Manufacturer part number: 2838791
Brand: PHOENIX CONTACT
Price: 3,528.40 €
Delivery time: 23 Days
Voltage protection level core/core: 50 V
Voltage protection level core/earth: 40 V
Signalling at the device: None
Max. continuous voltage DC: 6 V
Pro-active thermo-control: false
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2838791
Part Number
|
---|
2838791 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Voltage protection level core/core (V) | Voltage protection level core/earth (V) | Signalling at the device | Max. continuous voltage DC (V) | Pro-active thermo-control | |
---|---|---|---|---|---|---|---|---|---|---|
3,528.40 € | 1 | 23 Days | 50 | 40 | None | 6 | false |
Loading...
Mounting method | Other | Connection 1 | RJ45 | Frequency(MHz) | -|- |
---|---|---|---|---|---|
Lightning impulse current (10/350 µs)(kA) | - | With remote signalling contact | false | Limiting frequency(MHz) | 100 |
Explosion-tested version | false | Max. continuous voltage AC(V) | - | Nominal discharge surge current (8/20)(kA) | 0.35 |
Nominal load current(A) | 1.5 | Nominal voltage AC(V) | -|- | Nominal voltage DC(V) | -|- |
Voltage protection level core/signal ground(V) | - | Voltage protection level signal ground/protective ground(V) | - |
This page is Surge protection device, D-LAN, part number 2838791.
You can find the detail information about specifications and dimensions on part number 2838791.
Configure
Part Number |
---|
2800723 |
2800763 |
2858991 |
2859084 |
2880147 |
2880163 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Voltage protection level core/core (V) | Voltage protection level core/earth (V) | Signalling at the device | Max. continuous voltage DC (V) | Pro-active thermo-control |
---|---|---|---|---|---|---|---|---|---|---|
108.20 € | 2 | 7 Days | 35 | 700 | - | 48 | - | |||
122.60 € | 2 | 33 Days | 20 | 700 | - | 5 | - | |||
254.40 € | 1 | 7 Days | 50 | 65 | None | 7 | false | |||
240.90 € | 1 | 7 Days | 50 | 65 | None | 7 | false | |||
2,499.90 € | 1 | 23 Days | 50 | 40 | None | 6 | false | |||
1,489.60 € | 1 | 23 Days | 50 | 40 | None | 6 | false |