Optical element, LED permanent light element, PSD-S

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2700107
2700119
2700122
2700127
2700131
2702090
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Colour housing Voltage type

65.10 €

3 7 Days RedRedAC/DC

65.10 €

3 7 Days GreenGreenAC/DC

65.10 €

3 7 Days YellowOtherAC/DC

103.85 €

2 7 Days ClearOtherAC/DC

103.85 €

2 7 Days BlueBlueAC/DC

299.15 €

1 7 Days ClearOtherDC

Loading...

  1. 1

Basic information

Outer diameter(mm) 70 Function Continuous light Lamp type -
Degree of protection (IP) IP65 Operating voltage at AC 50 Hz(V) 24|24 Operating voltage at AC 60 Hz(V) 24|24
Operating voltage at DC(V) 24|24 Degree of protection (NEMA) -

Tech Support