Splice box, FOC-FDX20 (1019680)

Splice box, FOC-FDX20 1019680

Product Details:

Manufacturer part number: 1019680

Brand: PHOENIX CONTACT

Price: 1,248.72

Delivery time: 32 Days


Technical Data:

Colour: -

Application: -

Mounting dimension (standardised): -

Number of connectors rear side: -

Number of connectors front side: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1019680

Part Number
1019680
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Application Mounting dimension (standardised) Number of connectors rear side Number of connectors front side Number of height units Connection type backside Connection type front side

1,248.72 €

1 32 Days --------

Loading...

  1. 1

Basic information

Type of accessory -

This page is Splice box, FOC-FDX20, part number 1019680.
You can find the detail information about specifications and dimensions on part number 1019680.

Variation of this product

Part Number
1019682
1019683
1019684
1019692
1019698
1019700
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Colour Application Mounting dimension (standardised) Number of connectors rear side Number of connectors front side Number of height units Connection type backside Connection type front side

387.34 €

1 32 Days --------

369.49 €

1 7 Days --------

403.92 €

1 7 Days --------

369.49 €

1 7 Days --------

403.92 €

1 7 Days --------

353.02 €

1 7 Days --------

Tech Support