Antenna, PSI-GSM / UMTS (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2313371

Part Number
2313371
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

96.72 €

2 7 Days

Loading...

  1. 1

Basic information

Mounting method - Width(mm) - Height(mm) 21
Depth(mm) - Connection type Plug Connection -
Max. transmission range(m) - Length of connection cable(m) 2 Aerial gain(dBi) 5
Indoor false With connection cable true Outdoor false
Degree of protection (IP) Other Polarization - Ambient temperature during operating(°C) -|-
Frequency band - Beam angle horizontal(°) - Beam angle vertical(°) -
MIMO (Multiple-Input Multiple-Output ) -

This page is Antenna, PSI-GSM / UMTS, part number 2313371.
You can find the detail information about specifications and dimensions on part number 2313371.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360