Antenna, RAD-ISM (2867199)

Antenna, RAD-ISM 2867199

Product Details:

Manufacturer part number: 2867199

Brand: PHOENIX CONTACT

Price: 342.88

Delivery time: 7 Days


Technical Data:

Width: 3 mm

Height: 609 mm

Connection type: Bus

Length of connection cable: - m

Aerial gain: 7 dBi


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2867199

Part Number
2867199
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Height
(mm)
Connection type Length of connection cable
(m)
Aerial gain
(dBi)
With connection cable Degree of protection (IP)

342.88 €

1 7 Days 3609Bus-7falseIP65

Loading...

  1. 1

Basic information

Mounting method - Depth(mm) - Connection -
Max. transmission range(m) - Indoor false Outdoor false
Polarization - Ambient temperature during operating(°C) -|- Frequency band -
Beam angle horizontal(°) - Beam angle vertical(°) - MIMO (Multiple-Input Multiple-Output ) -

This page is Antenna, RAD-ISM, part number 2867199.
You can find the detail information about specifications and dimensions on part number 2867199.

Variation of this product

Part Number
2701358
2701362
2702898
2867623
2867801
2867814
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Width
(mm)
Height
(mm)
Connection type Length of connection cable
(m)
Aerial gain
(dBi)
With connection cable Degree of protection (IP)

197.25 €

1 7 Days 8643-1.53trueIP55

96.06 €

2 7 Days 7.882.5-1.52trueIP65

353.11 €

1 7 Days -51Bus-6falseIP68

437.18 €

1 7 Days 25625Bus-9falseIP65

334.40 €

1 7 Days 60170-0.65trueIP65

342.88 €

1 7 Days 60.5172-0.68.5trueIP65

Tech Support