Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2702971
Width(mm) | 10 | Model | Basic device | Height(mm) | 75 |
---|---|---|---|---|---|
Depth(mm) | 112 | Release-delay(s) | -|- | With approval according to UL | true |
With detachable clamps | true | With start input | false | With feedback circuit | false |
Number of outputs, safety related, undelayed, with contact | 1 | Number of outputs, safety related, delayed, with contact | 0 | Number of outputs, safety related, undelayed, semiconductors | 0 |
Number of outputs, safety related, delayed, semiconductors | 0 | Number of outputs, signalling function, undelayed, with contact | 1 | Number of outputs, signalling function, delayed, with contact | 0 |
Number of outputs, signalling function, undelayed, semiconductors | 0 | Number of outputs, signalling function, delayed, semiconductors | 0 | Type of electric connection | - |
Rail mounting possible | false | Rated control supply voltage Us at AC 50HZ(V) | -|- | Rated control supply voltage Us at AC 60HZ(V) | -|- |
Rated control supply voltage Us at DC(V) | 24|24 | With muting function | false | Type of safety acc. IEC 61496-1 | - |
With approval for TÜV | false | With approval for BG BIA | false | Category according to EN 954-1 | - |
Suitable for monitoring of magnetic switches | false | Suitable for monitoring of proximity switches | false | Suitable for monitoring of emergency-stop circuits | false |
Suitable for monitoring of optoelectronic protection equipment | false | Suitable for monitoring of position switches | false | Suitable for monitoring of tactile sensors | false |
Suitable for monitoring of valves | false | Performance level acc. EN ISO 13849-1 | Level e | Stop category acc. IEC 60204 | 0 |
Voltage type for actuating | DC | Evaluation inputs | One- and two-channel | SIL according to IEC 61508 | 3 |
This page is Coupling relay, IOA-PSR, part number 2702971.
You can find the detail information about specifications and dimensions on part number 2702971.