Switching device combination, WIL-ID

Switching device combination, WIL-ID

Product Details:

Manufacturer part number: 1097085

Brand: PHOENIX CONTACT

Price: 9,266.97

Delivery time: 89 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1097085

Part Number
1097085
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

9,266.97 €

1 89 Days

Loading...

  1. 1

Basic information

Width(mm) 300 Height(mm) 400 Depth(mm) 210
Connection type - Max. cross section incoming cable(mm²) - Max. cross section connection cable(mm²) -
Number of poles - Degree of protection (IP) IP54 Mounting alongside enclosure -
Mounting over enclosure - Mounting under enclosure -

This page is Switching device combination, WIL-ID, part number 1097085.
You can find the detail information about specifications and dimensions on part number 1097085.

Tech Support