Manufacturer part number: 1085974
Brand: PHOENIX CONTACT
Price: 204.00 €
Delivery time: 43 Days
Length: 35 m
Colour outer sheath: Other
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1085974
Halogen free | - | Cable type | SF/UTP | Pin assignment | 1:1 |
---|---|---|---|---|---|
Category | Other | AWG-size | - | Anti-kink sleeve | Moulded-on |
Type of connector connection 1 | Other | Type of connector connection 2 | Other | Cable construction | Other |
Fire retardant version | - | Colour anti-kink sleeve | Black | Locking lever | false |
NVP value(%) | - | Oil resistant (acc. EN 60811-404) | - |
This page is Bus system cable, SAC-2P, part number 1085974.
You can find the detail information about specifications and dimensions on part number 1085974.
Part Number |
---|
1085975 |
1518054 |
1518096 |
1525487 |
1525490 |
1525500 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Length (m) | Colour outer sheath |
---|---|---|---|---|---|---|---|
227.00 € | 40 | 43 Days | 40 | Other | |||
90.50 € | 3 | 7 Days | 15 | Other | |||
90.50 € | 3 | 7 Days | 15 | Other | |||
48.50 € | 4 | 43 Days | 5 | Blue | |||
48.50 € | 4 | 43 Days | 5 | Blue | |||
75.50 € | 3 | 43 Days | 10 | Blue |