Manufacturer part number: 1408941
Brand: PHOENIX CONTACT
Price: 96.20 €
Delivery time: 22 Days
Cable type: SF/UTP
Length: 1 m
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1408941
Halogen free | - | Pin assignment | 1:1 | Colour outer sheath | Other |
---|---|---|---|---|---|
Category | Other | AWG-size | - | Anti-kink sleeve | Put-on |
Type of connector connection 1 | RJ45 8(4) | Type of connector connection 2 | RJ45 8(4) | Cable construction | Other |
Fire retardant version | - | Colour anti-kink sleeve | Other | Locking lever | true |
NVP value(%) | - | Oil resistant (acc. EN 60811-404) | - |
This page is Assembled Ethernet cable, NBC-R4RC, part number 1408941.
You can find the detail information about specifications and dimensions on part number 1408941.
Part Number |
---|
1408942 |
1408943 |
1408945 |
1408959 |
1408961 |
1408962 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cable type | Length (m) |
---|---|---|---|---|---|---|---|
101.69 € | 2 | 22 Days | SF/UTP | 2 | |||
118.06 € | 2 | 22 Days | SF/UTP | 5 | |||
145.09 € | 2 | 22 Days | SF/UTP | 10 | |||
96.62 € | 2 | 22 Days | SF/UTP | 5 | |||
72.02 € | 3 | 22 Days | SF/UTP | 1 | |||
77.83 € | 3 | 22 Days | SF/UTP | 2 |