Manufacturer part number: 1069438
Brand: PHOENIX CONTACT
Price: 29.20 €
Delivery time: 43 Days
Cable type: S/FTP
Length: 3.5 m
Colour outer sheath: Other
Locking lever: false
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1069438
Halogen free | - | Pin assignment | 1:1 | Category | Other |
---|---|---|---|---|---|
AWG-size | - | Anti-kink sleeve | Moulded-on | Type of connector connection 1 | Other |
Type of connector connection 2 | Other | Cable construction | Other | Fire retardant version | - |
Colour anti-kink sleeve | Black | NVP value(%) | - | Oil resistant (acc. EN 60811-404) | - |
This page is Bus system cable, SAC-5P, part number 1069438.
You can find the detail information about specifications and dimensions on part number 1069438.
Part Number |
---|
1068404 |
1068405 |
1068407 |
1069441 |
1069443 |
1069446 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cable type | Length (m) | Colour outer sheath | Locking lever |
---|---|---|---|---|---|---|---|---|---|
24.40 € | 50 | 43 Days | S/FTP | 2.5 | Other | false | |||
26.80 € | 50 | 43 Days | S/FTP | 3 | Other | false | |||
17.20 € | 50 | 43 Days | S/FTP | 1 | Other | false | |||
31.60 € | 50 | 43 Days | S/FTP | 4 | Other | false | |||
17.20 € | 50 | 43 Days | S/FTP | 1 | Other | false | |||
26.24 € | 50 | 43 Days | S/FTP | 0.3 | Other | false |