Manufacturer part number: 1403926
Brand: PHOENIX CONTACT
Price: 10.29 €
Delivery time: 68 Days
Length: 0.5 m
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1403926
Halogen free | - | Cable type | SF/UTP | Pin assignment | 1:1 |
---|---|---|---|---|---|
Colour outer sheath | Other | Category | Other | AWG-size | - |
Anti-kink sleeve | Put-on | Type of connector connection 1 | RJ45 8(4) | Type of connector connection 2 | RJ45 8(4) |
Cable construction | Other | Fire retardant version | - | Colour anti-kink sleeve | Grey |
Locking lever | true | NVP value(%) | - | Oil resistant (acc. EN 60811-404) | - |
This page is Assembled Ethernet cable, NBC-R4AC, part number 1403926.
You can find the detail information about specifications and dimensions on part number 1403926.
Part Number |
---|
1403927 |
1403929 |
1403930 |
1403933 |
1403934 |
1408933 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Length (m) |
---|---|---|---|---|---|---|
11.87 € | 16 | 54 Days | 1 | |||
14.89 € | 13 | 68 Days | 2 | |||
17.75 € | 11 | 54 Days | 3 | |||
23.75 € | 8 | 54 Days | 5 | |||
38.42 € | 5 | 54 Days | 10 | |||
54.96 € | 4 | 7 Days | 1 |