Port Guard Security Element, FL PATCH (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2891246
2891424
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

3.43 €

60 32 Days

9.92 €

20 32 Days

Loading...

  1. 1

Basic information

Halogen free - Cable type - Pin assignment 1:1
Length(m) - Colour outer sheath Other Category Other
AWG-size - Anti-kink sleeve - Type of connector connection 1 Other
Type of connector connection 2 Other Cable construction - Fire retardant version -
Colour anti-kink sleeve - Locking lever false NVP value(%) -
Oil resistant (acc. EN 60811-404) -

Tech Support