Manufacturer part number: 1413163
Brand: PHOENIX CONTACT
Price: 58.77 €
Delivery time: 50 Days
Length: 5 m
Cable construction: -
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1413163
Halogen free | - | Cable type | - | Pin assignment | 1:1 |
---|---|---|---|---|---|
Colour outer sheath | Other | Category | Other | AWG-size | - |
Anti-kink sleeve | Put-on | Type of connector connection 1 | RJ45 8(4) | Type of connector connection 2 | Other |
Fire retardant version | - | Colour anti-kink sleeve | Black | Locking lever | true |
NVP value(%) | - | Oil resistant (acc. EN 60811-404) | - |
This page is Patch cable, NBC-R4AC1, part number 1413163.
You can find the detail information about specifications and dimensions on part number 1413163.
Part Number |
---|
1413160 |
1413161 |
1413162 |
1413164 |
1413165 |
1413166 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Length (m) | Cable construction |
---|---|---|---|---|---|---|---|
26.45 € | 7 | 47 Days | 1 | - | |||
34.58 € | 6 | 47 Days | 2 | - | |||
42.61 € | 5 | 47 Days | 3 | - | |||
104.76 € | 2 | 47 Days | 10 | - | |||
145.09 € | 2 | 50 Days | 15 | - | |||
185.33 € | 1 | 47 Days | 20 | - |