Manufacturer part number: 1440465
Brand: PHOENIX CONTACT
Price: 71.93 €
Delivery time: 43 Days
Length: 0.5 m
Type of connector connection 2: Other
Colour anti-kink sleeve: Black
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1440465
Halogen free | - | Cable type | S/FTP | Pin assignment | 1:1 |
---|---|---|---|---|---|
Colour outer sheath | Other | Category | Other | AWG-size | - |
Anti-kink sleeve | Moulded-on | Type of connector connection 1 | Other | Cable construction | Other |
Fire retardant version | - | Locking lever | false | NVP value(%) | - |
Oil resistant (acc. EN 60811-404) | - |
This page is Network cable, VS-M12MSS, part number 1440465.
You can find the detail information about specifications and dimensions on part number 1440465.
Part Number |
---|
1440517 |
1440520 |
1440575 |
1440588 |
1440591 |
1440643 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Length (m) | Type of connector connection 2 | Colour anti-kink sleeve |
---|---|---|---|---|---|---|---|---|
168.35 € | 2 | 43 Days | 15 | Other | Black | |||
201.60 € | 1 | 7 Days | 20 | Other | Black | |||
134.05 € | 2 | 43 Days | 15 | Other | Black | |||
167.30 € | 2 | 43 Days | 20 | Other | Black | |||
53.38 € | 4 | 7 Days | 0.5 | RJ45 8(4) | Grey | |||
149.80 € | 2 | 7 Days | 15 | RJ45 8(4) | Grey |