Network cable, VS-PPC (1407819)

Network cable, VS-PPC 1407819

Product Details:

Manufacturer part number: 1407819

Brand: PHOENIX CONTACT

Price: 76.61

Delivery time: 22 Days


Technical Data:

Cable type: SF/UTP

Length: 5 m

Anti-kink sleeve: Put-on

Type of connector connection 1: RJ45 8(4)

Type of connector connection 2: Other


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1407819

Part Number
1407819
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cable type Length
(m)
Anti-kink sleeve Type of connector connection 1 Type of connector connection 2 Colour anti-kink sleeve Locking lever

76.61 €

3 22 Days SF/UTP5Put-onRJ45 8(4)Other-true

Loading...

  1. 1

Basic information

Halogen free - Pin assignment 1:1 Colour outer sheath Other
Category Other AWG-size - Cable construction Other
Fire retardant version - NVP value(%) - Oil resistant (acc. EN 60811-404) -

This page is Network cable, VS-PPC, part number 1407819.
You can find the detail information about specifications and dimensions on part number 1407819.

Variation of this product

Part Number
1407783
1407990
1416204
1416258
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Cable type Length
(m)
Anti-kink sleeve Type of connector connection 1 Type of connector connection 2 Colour anti-kink sleeve Locking lever

79.68 €

3 22 Days SF/UTP5Put-onRJ45 8(4)Other-true

102.00 €

2 21 Days SF/UTP5Put-onRJ45 8(4)RJ45 8(4)-true

98.85 €

2 43 Days Other5Moulded-onOtherRJ45 8(4)Otherfalse

95.60 €

2 43 Days Other2Put-onRJ45 8(4)OtherBlacktrue

Tech Support