Crimp contact, MCC

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1013418
1013419
1013420
1013425
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

0.15 €

5000 7 Days

0.50 €

400 7 Days

0.15 €

5000 7 Days

0.50 €

400 7 Days

Loading...

  1. 1

Basic information

Contact type Bus Ambient temperature(°C) -|- Type of electric connection Crimp connection
Material of contact surface - Strip length(mm) - Diameter plug-in contact(mm) -
Connectable conductor cross section solid-core(mm²) -|- Connectable conductor cross section fine-strand with cable end sleeve(mm²) -|- Connectable conductor cross section fine-strand without cable end sleeve(mm²) -|-
Connectable conductor cross section multi-wired(mm²) -|- Max. rated current of one contact(A) - Material contact -
Min. number of insertion cycles - Type of contact -

Tech Support