Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Thread length(mm) | - | Colour | - | Material | Other |
---|---|---|---|---|---|
Thread type | PG | Model | - | Halogen free | false |
Shock resistant | false | RAL-number | - | Surface protection | - |
Wrench width(mm) | 30 | Bend radius protection/trumpet flare | - | With strain relief | false |
Screened | - | EMC-version | - | Glass-fibre reinforced | false |
Type of sealing | - | Material quality | Other | Working temperature(°C) | -40|125 |
Pitch thread(mm) | - | Explosion-tested version | - | Flat cable coupling | false |
Multi seal area | - | With locknut | - | Hexagon angular dimension(mm) | - |
Separable screw gland | - | Degree of protection (IP) | IP67 | For Ex-zone gas | - |
Nominal thread size inch/gas pipe thread | Other | Nominal thread size metric/PG | - | For Ex-Zone dust | - |
For armoured cable | - | Snapping in opening | - |