Manufacturer part number: 1885428
Brand: PHOENIX CONTACT
Price: 6.07 €
Delivery time: 25 Days
Wrench width: 27 mm
Suitable for cable diameter: 4.5|5 mm
Degree of protection (IP): IP65
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1885428
Thread length(mm) | - | Colour | - | Material | Plastic |
---|---|---|---|---|---|
Thread type | PG | Model | - | Halogen free | false |
Shock resistant | false | RAL-number | - | Surface protection | - |
Bend radius protection/trumpet flare | - | With strain relief | false | Screened | - |
EMC-version | - | Glass-fibre reinforced | false | Type of sealing | - |
Material quality | Other | Working temperature(°C) | -20|100 | Pitch thread(mm) | - |
Explosion-tested version | - | Flat cable coupling | false | Multi seal area | - |
With locknut | - | Hexagon angular dimension(mm) | - | Separable screw gland | - |
For Ex-zone gas | - | Nominal thread size inch/gas pipe thread | Other | Nominal thread size metric/PG | - |
For Ex-Zone dust | - | For armoured cable | - | Snapping in opening | - |
This page is Cable gland, VC-K-KV, part number 1885428.
You can find the detail information about specifications and dimensions on part number 1885428.
Part Number |
---|
1885266 |
1885282 |
1885376 |
1885431 |
1885444 |
1885538 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Wrench width (mm) | Suitable for cable diameter (mm) | Degree of protection (IP) |
---|---|---|---|---|---|---|---|---|
6.07 € | 30 | 28 Days | 27 | 7.5|8 | IP67 | |||
8.37 € | 25 | 28 Days | 33 | 4|4.5 | IP65 | |||
6.07 € | 30 | 28 Days | 27 | 2.7|3 | IP65 | |||
6.07 € | 30 | 25 Days | 27 | 5.5|6 | IP65 | |||
6.07 € | 30 | 29 Days | 27 | 6.5|7 | IP65 | |||
8.37 € | 25 | 28 Days | 33 | 5.5|6 | IP65 |