Filler plug, KDT-ST (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1410220

Part Number
1410220
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

2.32 €

100 7 Days

Loading...

  1. 1

Basic information

Colour Black Material Other Model -
Halogen free - Sealing range(mm) -|- Nominal diameter(mm) -
Nominal size PG - Degree of protection (IP) - For wall thickness(mm) -|-

This page is Filler plug, KDT-ST, part number 1410220.
You can find the detail information about specifications and dimensions on part number 1410220.

Tech Support