Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
0801647
Colour | Black | Material | - | Model | - |
---|---|---|---|---|---|
Halogen free | true | Sealing range(mm) | -|- | Nominal diameter(mm) | - |
Nominal size PG | - | Degree of protection (IP) | IP54 | For wall thickness(mm) | -|- |
This page is Snap-on frame, CES-B24, part number 0801647.
You can find the detail information about specifications and dimensions on part number 0801647.