Manufacturer part number: 1411084
Brand: PHOENIX CONTACT
Price: 66.21 €
Delivery time: 47 Days
Wrench width: 60 mm
Hexagon angular dimension: 66 mm
Suitable for cable diameter: 35.6|44.1 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1411084
Thread length(mm) | 15 | Colour | Other | Material | Other |
---|---|---|---|---|---|
Thread type | Metric | Model | - | Halogen free | false |
Shock resistant | false | RAL-number | - | Surface protection | Other |
Bend radius protection/trumpet flare | false | With strain relief | true | Screened | - |
EMC-version | - | Glass-fibre reinforced | false | Type of sealing | - |
Material quality | Other | Working temperature(°C) | -60|130 | Pitch thread(mm) | 1.5 |
Explosion-tested version | - | Flat cable coupling | false | Multi seal area | - |
With locknut | false | Separable screw gland | - | Degree of protection (IP) | IP66 |
For Ex-zone gas | - | Nominal thread size inch/gas pipe thread | - | Nominal thread size metric/PG | - |
For Ex-Zone dust | - | For armoured cable | - | Snapping in opening | - |
This page is Cable gland, G-ESS, part number 1411084.
You can find the detail information about specifications and dimensions on part number 1411084.
Part Number |
---|
1411078 |
1411080 |
1411082 |
1411085 |
1411086 |
1411087 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Wrench width (mm) | Hexagon angular dimension (mm) | Suitable for cable diameter (mm) |
---|---|---|---|---|---|---|---|---|
78.78 € | 20 | 47 Days | 36 | 39.6 | 11.1|20 | |||
95.20 € | 10 | 47 Days | 41 | 45.1 | 17|26.3 | |||
165.26 € | 2 | 47 Days | 50 | 55 | 23.5|32.2 | |||
347.53 € | 2 | 47 Days | 60 | 66 | 35.6|44.1 | |||
114.15 € | 2 | 47 Days | 75 | 82.5 | 47.2|56 | |||
519.76 € | 2 | 47 Days | 75 | 82.5 | 47.2|56 |