Manufacturer part number: 3241220
Brand: PHOENIX CONTACT
Price: 10.67 €
Delivery time: 33 Days
Thread length: 23.15 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3241220
Colour | Black | Material | Other | Thread type | Metric |
---|---|---|---|---|---|
Model | - | Halogen free | true | Shock resistant | - |
RAL-number | - | Surface protection | Other | Wrench width(mm) | - |
Bend radius protection/trumpet flare | false | With strain relief | false | Screened | - |
EMC-version | - | Glass-fibre reinforced | - | Type of sealing | - |
Material quality | Other | Working temperature(°C) | -|- | Pitch thread(mm) | - |
Explosion-tested version | - | Flat cable coupling | - | Multi seal area | - |
With locknut | false | Hexagon angular dimension(mm) | - | Separable screw gland | - |
Suitable for cable diameter(mm) | -|- | Degree of protection (IP) | - | For Ex-zone gas | - |
Nominal thread size inch/gas pipe thread | - | Nominal thread size metric/PG | - | For Ex-Zone dust | - |
For armoured cable | - | Snapping in opening | - |
This page is Corrugated pipe adapter, WP-GR, part number 3241220.
You can find the detail information about specifications and dimensions on part number 3241220.
Part Number |
---|
3241221 |
3241222 |
3241223 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Thread length (mm) |
---|---|---|---|---|---|---|
14.15 € | 20 | 33 Days | 26.3 | |||
16.00 € | 20 | 33 Days | 32.6 | |||
27.98 € | 10 | 33 Days | 36.4 |