Manufacturer part number: 1411156
Brand: PHOENIX CONTACT
Price: 1.14 €
Delivery time: 7 Days
Wrench width: 22 mm
Hexagon angular dimension: 25 mm
Suitable for cable diameter: 5|10 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1411156
Thread length(mm) | 15 | Colour | Other | Material | Other |
---|---|---|---|---|---|
Thread type | NPT | Model | - | Halogen free | false |
Shock resistant | false | RAL-number | - | Surface protection | Other |
Bend radius protection/trumpet flare | false | With strain relief | true | Screened | - |
EMC-version | - | Glass-fibre reinforced | false | Type of sealing | - |
Material quality | Other | Working temperature(°C) | -20|100 | Pitch thread(mm) | - |
Explosion-tested version | - | Flat cable coupling | false | Multi seal area | - |
With locknut | false | Separable screw gland | - | Degree of protection (IP) | IP68 |
For Ex-zone gas | - | Nominal thread size inch/gas pipe thread | - | Nominal thread size metric/PG | - |
For Ex-Zone dust | - | For armoured cable | - | Snapping in opening | - |
This page is Cable gland, G-INS-N, part number 1411156.
You can find the detail information about specifications and dimensions on part number 1411156.
Part Number |
---|
1411153 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Wrench width (mm) | Hexagon angular dimension (mm) | Suitable for cable diameter (mm) |
---|---|---|---|---|---|---|---|---|
1.87 € | 100 | 7 Days | 27 | 30.8 | 10|14 |