Passive module, UM-2KS50 (2908402)

Passive module, UM-2KS50 2908402

Product Details:

Manufacturer part number: 2908402

Brand: PHOENIX CONTACT

Price: 498.70

Delivery time: 43 Days


Technical Data:

Width: 135 mm

Height: 127.79 mm

Depth: 62 mm

Rated current: 0.25 A

Number of poles: 2


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2908402

Part Number
2908402
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Height
(mm)
Depth
(mm)
Rated current
(A)
Number of poles Type of electrical connection, field-sided Pollution degree

498.70 €

1 43 Days 135127.79620.252Screw connection2

Loading...

  1. 1

Basic information

Mounting method DIN rail (top hat rail)/G-rail TH35/G32 Rated voltage(V) 24 Type of electrical connection, control sided Other

This page is Passive module, UM-2KS50, part number 2908402.
You can find the detail information about specifications and dimensions on part number 2908402.

Variation of this product

Part Number
2311166
2311360
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Width
(mm)
Height
(mm)
Depth
(mm)
Rated current
(A)
Number of poles Type of electrical connection, field-sided Pollution degree

210.60 €

1 75 Days 76.4127.560.5114Other-

381.70 €

1 54 Days 216126650.132Other2

Tech Support